IESNA:LM-63-2002
[TEST]P1434263
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/24/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB7A-827-U-T2LG
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 350mA 7xLight Square PACKAGE 80CRI 2700K FIXTURE w/ TYPE II LOW GLARE
[LAMP] (182) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.66A 199.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]26838.7
TILT=NONE
182 -1 1 38 22 1 1 1.5000 1.5000 0.0000
1.000 1 199.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 63 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 64 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
4087.3 4256.1 4376.7 4370.6 4274.2 4141.6 3822.0 3550.8 3574.9 3761.8 4105.4 4527.4 5051.9 5672.8 6601.2 7517.5 8253.0 9054.8 
9959.0 10706.6 10748.8 10483.5 9772.1 8506.2 6360.0 4684.1 4412.8 3436.2 2339.0 1808.5 1416.7 1012.8 801.8 633.0 452.1 277.3 
132.6 0.0 
4087.3 4262.1 4382.7 4376.7 4280.2 4147.6 3822.0 3556.8 3574.9 3761.8 4099.4 4515.3 5015.7 5715.0 6727.8 7487.4 8343.4 9066.8 
9953.0 10736.7 10797.0 10531.7 9850.5 8602.6 6438.4 4762.5 4491.2 3574.9 2441.5 1856.8 1434.8 1036.9 813.8 657.1 494.3 313.5 
144.7 0.0 
4087.3 4244.0 4370.6 4388.7 4310.4 4219.9 3930.6 3647.2 3605.0 3785.9 4075.2 4479.2 4979.5 5594.4 6691.6 7517.5 8343.4 9042.7 
9850.5 10742.7 11026.1 10827.1 10290.6 9211.5 7390.9 5401.5 5069.9 4177.7 3207.1 2302.9 1736.2 1308.2 976.6 765.6 590.8 349.7 
168.8 0.0 
4087.3 4238.0 4370.6 4437.0 4382.7 4334.5 4147.6 3840.1 3689.4 3779.9 4039.1 4418.9 4901.1 5485.9 6143.0 7059.3 7969.6 8717.2 
9579.2 10453.4 11110.5 11176.8 10778.9 9989.2 8439.9 6155.1 5775.3 4714.3 3828.1 3032.3 2369.2 1766.3 1302.1 934.4 711.4 
440.1 186.9 0.0 
4087.3 4250.1 4382.7 4497.2 4533.4 4533.4 4467.1 4256.1 4027.0 3984.8 4159.6 4503.3 4991.6 5582.4 6233.4 6914.7 7782.8 8644.8 
9470.7 10272.5 11074.3 11598.8 11532.5 11020.0 9989.2 7849.1 7342.7 5504.0 4159.6 3363.9 2706.8 2158.2 1748.3 1350.4 1000.7 
711.4 259.2 0.0 
4087.3 4226.0 4364.6 4521.4 4641.9 4720.3 4774.5 4744.4 4623.8 4545.5 4629.9 4883.1 5299.0 5865.7 6546.9 7294.4 8035.9 8711.1 
9410.4 10013.3 10658.3 11399.8 11815.8 11719.3 11116.5 10007.3 9633.5 7668.2 4883.1 3104.7 2387.3 1880.9 1434.8 1121.3 801.8 
518.4 235.1 0.0 
4087.3 4219.9 4358.6 4539.4 4756.5 4955.4 5124.2 5305.1 5407.5 5473.8 5624.6 5883.8 6269.6 6842.3 7511.5 8228.9 8879.9 9452.6 
9808.3 10115.8 10399.1 10845.2 11634.9 12780.4 13461.6 13594.2 13552.0 13009.4 10670.4 6956.9 3876.3 2477.7 1886.9 1404.6 
922.4 488.3 192.9 0.0 
4087.3 4195.8 4334.5 4521.4 4756.5 5051.9 5383.4 5751.2 6143.0 6534.9 6836.3 7155.8 7607.9 8144.5 8837.7 9500.9 10109.7 
10495.6 10869.3 11056.2 11255.2 11598.8 12219.7 13214.4 14920.5 16397.4 16445.7 15589.6 13341.0 10742.7 7812.9 4551.5 2483.7 
1639.7 1157.5 747.5 283.3 0.0 
4087.3 4183.8 4322.4 4515.3 4768.5 5045.8 5389.5 5769.2 6203.3 6643.4 7047.3 7384.9 7825.0 8379.6 9048.7 9705.8 10308.7 
10658.3 11032.1 11243.1 11442.0 11791.7 12400.6 13365.1 15004.9 16409.5 16403.5 15649.9 13437.5 10742.7 7523.5 4376.7 2459.6 
1591.5 1157.5 765.6 289.4 0.0 
4087.3 4159.6 4298.3 4479.2 4738.4 5027.7 5407.5 5871.7 6444.4 7143.7 7915.4 8759.4 9717.9 10718.6 11628.9 12370.4 12780.4 
12991.4 13087.8 12979.3 13003.4 13238.5 13425.4 13558.0 12840.6 11544.5 11279.3 10495.6 9681.7 7559.7 4485.2 2580.2 1814.6 
1247.9 940.4 705.3 313.5 0.0 
4087.3 4129.5 4238.0 4418.9 4629.9 4901.1 5256.8 5654.7 6173.2 6794.1 7511.5 8271.1 9187.4 10139.9 11116.5 11978.6 12599.5 
13021.5 13250.6 13298.8 13473.6 13871.5 14335.7 14341.7 13527.9 12406.6 12159.4 10917.6 8711.1 6173.2 4117.4 2749.0 1766.3 
1133.4 747.5 482.3 198.9 0.0 
4087.3 4123.5 4201.8 4370.6 4563.6 4816.7 5112.1 5467.8 5907.9 6426.3 7089.5 7764.7 8542.3 9295.9 10109.7 10809.0 11297.4 
11532.5 11659.1 11634.9 11701.3 11996.7 12388.5 12460.8 11960.5 11110.5 10941.7 9934.9 8102.3 6124.9 4340.5 2905.7 1826.6 
1115.3 663.1 446.1 162.8 0.0 
4087.3 4111.4 4171.7 4298.3 4455.0 4641.9 4877.0 5154.3 5467.8 5841.6 6275.6 6776.0 7282.4 7764.7 8265.0 8693.1 8940.2 
8928.2 8849.8 8656.9 8506.2 8632.8 8904.0 9090.9 8952.3 8590.6 8494.1 7915.4 6607.2 4973.5 3388.0 2182.3 1555.3 
1109.2 801.8 542.6 217.0 0.0 
4087.3 4051.1 4039.1 4057.2 4081.3 4069.2 4033.0 3990.8 3918.5 3858.2 3834.1 3846.2 3894.4 3978.8 4129.5 4250.1 4322.4 4280.2 4117.4 
3894.4 3641.2 3424.2 3219.2 3020.3 2761.0 2501.8 2441.5 2230.5 2001.5 1802.5 1627.7 1452.9 1278.0 1073.1 910.3 723.4 331.6 0.0 
4087.3 3990.8 3882.3 3725.6 3538.7 3333.7 3164.9 3056.4 3008.2 3008.2 3056.4 3116.7 3195.1 3309.6 3394.0 3490.5 3526.7 3514.6 3412.1 
3158.9 2869.6 2598.3 2357.1 2122.0 1911.0 1730.2 1712.1 1615.6 1501.1 1392.6 1284.1 1169.5 1036.9 880.2 729.4 560.6 229.1 0.0 
4087.3 3924.5 3677.4 3345.8 3056.4 2917.8 2899.7 2953.9 2996.1 3014.2 3020.3 3014.2 3026.3 3014.2 3002.2 2990.1 2947.9 2869.6 2743.0 
2574.2 2345.1 2128.0 1917.1 1742.2 1603.6 1495.1 1470.9 1392.6 1308.2 1217.8 1109.2 988.7 856.0 687.2 500.4 319.5 138.7 0.0 
4087.3 3864.2 3484.5 3044.4 2851.5 2881.6 2996.1 3068.5 3098.6 3098.6 3068.5 3026.3 2966.0 2899.7 2839.4 2767.1 2670.6 2550.0 2423.4 
2284.8 2122.0 1965.3 1826.6 1718.1 1615.6 1519.2 1501.1 1392.6 1326.3 1278.0 1260.0 1163.5 1036.9 825.9 590.8 361.7 217.0 0.0 
4087.3 3804.0 3297.6 2869.6 2827.4 2972.0 3110.7 3189.1 3207.1 3177.0 3110.7 3026.3 2947.9 2863.5 2736.9 2604.3 2477.7 2369.2 2230.5 
2091.9 1965.3 1856.8 1772.4 1700.0 1567.4 1470.9 1458.9 1398.6 1356.4 1483.0 1537.3 1452.9 1320.2 1109.2 801.8 554.6 416.0 0.0 
4087.3 3755.7 3164.9 2791.2 2875.6 3062.5 3213.2 3291.5 3303.6 3249.3 3152.9 3032.3 2911.8 2773.1 2634.4 2489.8 2333.0 2176.3 2025.6 
1880.9 1772.4 1694.0 1621.7 1495.1 1416.7 1320.2 1308.2 1247.9 1272.0 1446.8 1380.5 1260.0 1121.3 946.5 711.4 596.8 434.0 0.0 
4087.3 3701.5 3080.5 2767.1 2899.7 3116.7 3279.5 3363.9 3363.9 3303.6 3183.0 3038.3 2881.6 2688.7 2544.0 2393.3 2194.4 1989.4 1838.7 
1730.2 1681.9 1579.5 1489.0 1386.5 1290.1 1193.6 1181.6 1139.4 1229.8 1290.1 1163.5 1012.8 874.1 699.3 584.8 536.5 325.5 0.0 
4087.3 3713.5 3056.4 2773.1 2923.8 3152.9 3315.7 3388.0 3388.0 3321.7 3195.1 3044.4 2857.5 2616.4 2441.5 2290.8 2055.7 1862.8 1724.1 
1663.9 1597.5 1525.2 1434.8 1344.3 1247.9 1151.4 1139.4 1121.3 1217.8 1181.6 1036.9 982.6 886.2 699.3 566.7 470.2 253.2 0.0 
4087.3 3719.6 3008.2 2761.0 2929.8 3146.9 3297.6 3369.9 3363.9 3291.5 3183.0 3038.3 2833.4 2616.4 2441.5 2278.8 2049.7 1850.7 1700.0 
1663.9 1567.4 1507.1 1404.6 1320.2 1223.8 1139.4 1121.3 1109.2 1205.7 1157.5 1012.8 946.5 831.9 620.9 530.5 440.1 229.1 0.0 
